20GB606 Steel Plugmold® Multioutlet System
G20GB606
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
6' Plugmold Multioutlet System with 12 single outlets
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Steel Raceway. Provides superior strength for any dry location installation.
- Compact, low profile appearance. Requires minimal space.
- Available in Ivory ScuffCoat or gray baked enamel finish. The durable ScuffCoat provides a durable, scratch-resistant finish while the gray baked enamel compliments the décor or can be painted.
- Full range of fittings. Provides a complete wiring solution.
- Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
- Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 15A receptacles installed in cover. Ideal for short runs requiring additional outlets in electrically busy areas.
- Single, alternating circuit, and isolated ground receptacles. Meets virtually any job requirement.
- Choice of receptacle spacing. Center spacing between receptacles of 6'', 9'', 12'', and 18''.
- Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates multiple splicing, speeding up installation on long runs.
- Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12'', 18'' and 30''.
- Customization available. All products can be modified to accommodate virtually any application.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776091861 | ||
Country Of Origin | United States | ||
Number of Receptacles | 12 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapicoil Haarness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Black Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
Type | Plugmold |
Dimensions
Product Width US | 1.3 in | ||
Product Depth US | 0.75 in | ||
Product Length US | 1.3 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Steel | ||
Voltage | 125.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
White Papers & Tech Bulletins
Installation Instructions
Supporting Document
Instruction Sheet
Sell Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I order a 5’ and 3’ with a 2001 and live end
Hello,
The G20GB306 3' section and G20GB506 5' section can be ordered through an electrical distributor. The Plugmold will include a 2001 coupling and (2) blank ends. The live end / entrance end fitting is part number G2010A2.
Please reference the link below and use the following steps to locate an authorized Legrand distributor.
To locate distributors in your area, please click on the link below, choose DISTRIBUTOR.
From the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME.
If your location is not automatically displayed in the search field, enter your zip code and click on the magnifying glass (search).
The page will then display a map and a listing of all the distributors near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Thank you,
Date published: 2024-05-10
Can you join 2 pieces of plugmold together to create a longer run? I would like to join a 60” gfci protected section to a 36” section then cut approximately 3” to net a total length of 93”
Hello Rob,
Yes, multiple Plugmold sections can be connected together using a coupling.
One coupling and two blank end caps are included with each Plugmold section.
Please note the coupling part number is 2001.
Date published: 2024-01-31
Bazaarvoice SAP Hybris Integration Version 2.8.1