Plugmold Eight Outlet Cord-Ended Strip in Ivory
PM48C
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plugmold Multioutlet Strips deliver power where you need it. Simply mount, plug into an existing power source, and you're done. Great for the home workshop. Perfect for inchinvisibleinch outlets beneath a kitchen cabinet. The easy way to add 8 outlets to any environment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy Installation: Simply mount and plug into an existing power source
- Great for home or workshop
- Perfect for ''invisible'' outlets beneath a kitchen cabinet
- 8 outlets and circuit breaker
- 6' cord.
- This product meets the material restrictions of RoHS. Tools needed for installation:
- Phillips head screwdriver
- Tape measure
Specifications
General Info
Product Line | Wiremold | ||
Color | Ivory | ||
UPC Number | 086698861055 | ||
Country Of Origin | China | ||
Number of Receptacles | 8 | ||
Application Sector | Residential/Commercial | ||
Standard | cETLus Listed Multioutlet Assembly: Report Number G100057860CRT-001 |
Dimensions
Product Width US | 53.0 in | ||
Product Weight US | 3.4 lb | ||
Product Volume US | 5.83 cu in | ||
Product Depth US | 0.09 in | ||
Product Height US | 1.25 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Frequency Rating | 60.0 Hz | ||
Amperage | 15 A | ||
Voltage | 125.0 V |
Resources
Cutsheet
Brochure
Product Environmental Profile
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I plugged 30 amps of appliances into my PM-48C plugmold cord end power strip, rated for 15 amps. Is there a way to rest the breaker?
Hello,
If the unit is able to function properly, the circuit breaker is reset by pushing in the button on the end of the strip.
Thank you,
Date published: 2023-01-31
how far apart are the outlets on the cord ended plug strips with 8 outlets?
Good Afternoon-
The receptacles are spaced 6" on center apart.
Date published: 2021-03-19
I have three PM28C power strips with no mounting clips. Are they available?
If it's the older version of the PM48C, the mounting clips can be ordered under p/n V2003. If it's the current version, the mounting clips are not available separately at this time.
To identify if your strips are the old or the current design, take a look at the bottom side of the units. If the bottom is painted the same color ivory as the top, it's the old design. If the bottom side of the strip is unpainted "silver" metal, it's the current design.
Date published: 2022-06-06
I think the 15A circuit breaker needs to be replaced in my PM48C model. Do you have instructions for this?
The circuit breaker in the MP48C is not field replaceable. The entire outlet strip must be replaced. The unit is not designed or UL listed to be repaired on site and attempting to do so can result in an unsafe product.
Date published: 2019-02-11
Bazaarvoice SAP Hybris Integration Version 2.8.1