text.skipToContent text.skipToNavigation

Plugmold Tough Power Strip with Diamond Plate Cover

PM48TC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

They don't just look tough. They are tough. Plugmold Tough Power Strips are easy to handle and easy to install. Genuine diamond-plate aluminum looks great on workbenches, in garages, or anywhere you need to access up to 10 power outlets.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Diamond Plate Aluminum: looks great on workbenches or in garages
  • Up to 10 power outlets and circuit breaker protection
  • Easy to handle and install
  • 6' cord Tools needed for installation:
  • Phillips head screwdriver
  • Tape measure

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 086698000331
Country Of Origin China
Number of Receptacles 5
Application Sector Residential/Commercial
Standard cULus Listed Relocatable Power Tap: File E66421 Guide XBYS/XBYS7
Dimensions
Product Width US 49.0 in
Product Weight US 4.16 lb
Product Volume US 110.74 cu in
Product Depth US 1.13 in
Product Height US 2.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Frequency Rating 60.0 Hz
Amperage 15 A
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you make the Plugmold aluminum diamond plate power strip in a 36 inch length?

Asked by: Masqueman
Hello Masqueman, 2000 series steel Plugmold is available in ivory, gray, white, black or stainless steel in a 36 inch length for hardwired applications. Diamond plate is not a finish we offer for this series. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-04-16

I seem to have misplaced the two black clips to hang the unit.  How to I order a replacement set?

Asked by: Dean L
Hi Dean, Please send an email to retail-wm@legrand.us with the model number and brief description as you've described here, along with your mailing address and we can send some out to you. Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-03-10

Why doesn’t any of the plugs have power? It’s new out of the box. 

Asked by: Dennis
Hello Dennis, When the plug on the end of the cord is plugged into a power source the outlets on the strip should have power. If they do not please call us direct to discuss in further detail. Our number is 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-05-16

How do I force the power strip into the mounting brackets?

Asked by: Dave
Hello, The PM48TC will snap into the mounting clips, which will bend enough for a snug fit. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-05-13

Does this have a warranty

Asked by: Michael
Hello, Yes, the Plugmold Tough warranty is for 1 year after installation or 2 years from the date of purchase, whichever is sooner. Thanks,
Answered by: Wiremold Tech Support
Date published: 2022-03-08

Where do I buy a replacement fuse and how do I replace it?

Asked by: Dklee
Hello, The internal fuse would not be replicable. Opening the unit will void the product warranty. It would be best, depending on how old the strip is, to return it and receive a replacement unit.
Answered by: Wiremold Tech Support
Date published: 2023-12-02

Are the outlets the "Decorator" type that can be replaced if broken?

Asked by: microsvc
The outlets in the PM48TC are proprietary. They are not industry standard decorator outlets and they cannot be field replaced. If one of the outlets is damaged, the entire power strip must be discarded and replaced with a new one.
Answered by: Wiremold Tech Support
Date published: 2021-07-09

Can I get replacement mounting clips?

Asked by: SR12
Hello, You if you can send us an email to retail.wm@legrand.us with the part number, contact information, and mailing address we can send them out to you.
Answered by: Wiremold Tech Support
Date published: 2022-04-27
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_PM48TC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT