text.skipToContent text.skipToNavigation

Wiremold 20GB606TR Tamper Resistant Plugmold Multioutlet System in White

WH20GB606TR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets new Tamper Resistant requirements for 2008 NEC Section 406.11. Provides additional protection from burns and other injuries. Mandated for residential applications.
  • Built-in shutter system. Prevents the insertion of unwanted objects such as hairpins, keys and nails. Providing additional protection for occupants including small children.
  • Available in 3' & 5' [914mm & 1.5m] lengths with 6'' [305mm] receptacle spacing. Provides additional power access in smaller, more confined areas. Multiple lengths present more mounting options.
  • 15A Proprietary Simplex Decorator Receptacle. Functional and aesthetically pleasing, matches any décor.
  • Steel or aluminum construction. Superior strength for residential applications. Providing years of protection and convenience.
  • Designed for surface mounting. Easier and more convenient installation. Eliminates the need to break through walls.
  • Multiple finishes. Available in ivory, gray, white, black, stainless steel and anodized aluminum to accommodate a wide range of applications.
  • Multiple power feed options. Provide clean, attractive installations with concealed power sources.
  • Custom options available. Custom configurations and finish options are also available. Consult the factory for more information.
  • cULus Listed.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776180107
Country Of Origin United States
Number of Receptacles 12
Application Sector Residential/Commercial
Standard cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7
Type Plugmold
Dimensions
Product Width US 72.0 in
Product Weight US 3.49 lb
Product Volume US 74.52 cu in
Product Depth US 0.75 in
Product Height US 1.38 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Frequency Rating 60 Hz
Amperage 15 A
Enclosure Type Steel
Voltage 125.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;