text.skipToContent text.skipToNavigation

2400 Transition Feed Fitting

2686FO Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Eliminates need to offset 2400 Series Raceway when connecting with surface panel boxes. Has 3/4'' and 1'' concentric trade size KOs with 1'' trade size KO elongated so adjustment from surface to center of bushing is 1'' (25mm) minimum to 1 5/8'' (41mm) maximum. Has twistouts for transition to 1500 and 2600 Pancake Raceways.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Eliminates need to offset 2400 Series Raceway when connecting with surface panel boxes. Has 3/4'' and 1'' concentric trade size KOs with 1'' trade size KO elongated so adjustment from surface to center of bushing is 1'' (25mm) minimum to 1 5/8'' (41mm) maximum. Has twistouts for transition to 1500 and 2600 Pancake Raceways.

Specifications

General Info
Product Line Wiremold
UPC Number 786776170535
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: FileE4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
Type Raceway
Dimensions
Product Width US 2.5 in
Product Height US 3.625 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;