text.skipToContent text.skipToNavigation

6000 Divider Clip Fitting

G6001DA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Use for holding G6000DA Divider in place to divide raceway into 1/3, 1/2, or 2/3 compartments. NOTE: 6000 Series Raceway divided into 1/3 compartments will not accept devices.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use for holding G6000DA Divider in place to divide raceway into 1/3, 1/2, or 2/3 compartments. NOTE: 6000 Series Raceway divided into 1/3 compartments will not accept devices.

Specifications

General Info
Product Line Wiremold
UPC Number 786776541748
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
Type Raceway
Dimensions
Product Width US 3.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;