text.skipToContent text.skipToNavigation

Wiremold 2400 Series Raceway Base and Cover, Ivory

V2400BC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 2400 Series Small Steel Raceway from Legrand is a single compartment raceway designed for communication or power applications, ideal for use anywhere a small low profile raceway is needed, including classrooms, offices and hotel applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776094589
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
Type Raceway
Dimensions
Product Width US 60.06 in
Product Weight US 35.79 lb
Product Volume US 99.36 cu in
Product Depth US 0.88 in
Product Height US 1.88 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Im trying to find the channel race that is compatible with your 3' plug mold. I find it impossible to use the 700 series race because the 3' 6" plug spacing does not allow enough room to make the connections. Store here do not sell it.

Asked by: Anonymous
Hello, The Plugmold is available in steel, aluminum and nonmetallic 2000 and 2400 series profiles. The cutsheet linked below includes the available configurations and compatible raceways. Please send follow up questions to technical.support@legrand.us. https://legrand.webdamdb.com/directdownload.php?ti=55656392&tok=QWlrZAlpejJVJCTmeefW5wRR Thank you
Answered by: Wiremold Tech Support
Date published: 2024-04-26

How do you take off the cover after installing it on the base?  It is on so tightly I risk bending and damaging the raceway.  I expected it to snap on and off easily.  

Asked by: ChrisM
Hello, You can use a flat head screw driver, wrapped to protect the finish, to remove the cover. The cover is intended to snap securely on to the base as the raceway is typically used for electrical wiring. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-11-13
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_V2400BC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT