text.skipToContent text.skipToNavigation

Wiremold 3000 Series Raceway Base, Gray

G3000B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 3000 Series Steel Raceway provides wiring capacities for small to medium size installations. Power or data/communication devices can be wired into the raceway for a flush appearance satisfying both aesthetic and functional requirements. The 3000 Series Steel Raceway is ideally suited for wiring applications in frequently changing environments such as labs, hospitals and other industrial applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Base - 0.040" steel, Packed 100 ft. per carton, ten 10 ft. (3.05m) lengths.

Specifications

General Info
Product Line Wiremold
Color Gray
UPC Number 786776080261
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
Type Raceway
Dimensions
Product Width US 120.13 in
Product Weight US 66.49 lb
Product Volume US 495.54 cu in
Product Depth US 1.5 in
Product Height US 2.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the 3000B accept a 1/2 KO on the side wall?

Asked by: David Donohue
David, Overall depth of 3000B (sidewall) is 1-17/32". A 1/2" conduit requires a 7/8" knockout diameter and 1.14" outside locknut diameter. Please consult your local AHJ for approval of any installation not covered in our instructions. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-05-30

Can I get one longer than 10ft? I would like one that is 11ft.

Asked by: Curt
Hello, The V/G 3000B raceway base is only available in 10ft sections. Sections would have to be joined together and cut to length. Please use the link below for the full series offering. https://legrand.webdamdb.com/directdownload.php?ti=55653953&tok=BTvBQtNtzVO9nnpyS0iNBARR Thank you
Answered by: Wiremold Tech Support
Date published: 2022-10-29

there used to be a receptacle for the 3000 series raceway - is it no longer available ?

Asked by: Nick
Hello, There is a device plate that includes a receptacle, V/G 3043GE, but we don't have snap-in outlets. Please use the below link for the full series offering. https://legrand.webdamdb.com/directdownload.php?ti=55653953&tok=BTvBQtNtzVO9nnpyS0iNBARR Thank you
Answered by: Wiremold Tech Support
Date published: 2022-10-29

What are the standard colors for the 3000 series raceway

Asked by: Charles Kinder
Hi Charles, The 3000 series is available in ivory and gray finishes. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-12-06

can I have the 3D files of your products to use it on my desing ?

Asked by: Anonymous
Are you looking for CAD or BIM models? Please send your request to technical.support@legrand.us. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-10-28

Will a AL3046D raceway cover fit a steel 3000 raceway? I know it is not preferred due to cover thickness.

Asked by: Jim
Hello, No, the AL3046D will not fit the steel 3000 raceway due to size and design differences. Thanks,
Answered by: Wiremold Tech Support
Date published: 2022-10-28

for wire mold 3000...Is the cover meant to be installed inside or outside the base? It seems to work either way

Asked by: john
Hi John, The cover mounts over the base on the outside, not the inside. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-10-28

Does the 3000 series come in in aluminum as well as steel? Is there a transition device to tap off to a 500 series section?

Asked by: PLRW
Hello PLRW, Yes, we do offer an aluminum version of the steel 3000 raceway. The aluminum version is our AL3000 series. Neither the steel nor aluminum versions offer a transition from 3000 to 500 steel raceway. To keep the entire system uniform we recommend keeping the entire system aluminum or steel 3000 raceway. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-12-06
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_G3000B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT