text.skipToContent text.skipToNavigation

Wiremold 4047 Series Two-Gang Cover Duplex and Modular Furniture Fitting, Gray

G4047BF Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Gray
UPC Number 786776041088
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR
Type Raceway
Dimensions
Product Width US 5.13 in
Product Weight US 0.31 lb
Product Volume US 18.28 cu in
Product Depth US 0.75 in
Product Height US 4.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

On wiremold G4047-BF, the opening for the modular furniture knock out is 2.70" x 1.38". In the AL5200 series, which adapter plate has the same size opening / knock out for a modular furniture plate?

Asked by: Anonymous
Hi, There is not one available as a standard part. You may want to go with a AL5246-G which would have a GFI/Decora opening and use a decora mounting strap from the jack manufacturer with it. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-04-05

On the G4047-BF adapter plate, what are the dimensions of the modular furniture twist outs? The entire rectangular cutout is the area I am needing to know dimesions.

Asked by: Anonymous
Hi, The modular furniture opening is 2.70" x 1.38". Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-04-05
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_G4047BF, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT