text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Combination Connector Fitting, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For connecting raceway, without offsetting, to any 3 1/4" (83mm) or 4" (102mm) outlet box mounted on the surface with a KO for 1/2" (12.7mm) conduit.

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776070637
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7
Type Raceway
Dimensions
Product Width US 1.63 in
Product Weight US 0.13 lb
Product Volume US 6.75 cu in
Product Depth US 1.38 in
Product Height US 3.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I understand the cover and the base for the covet but what is or how is the 1 small piece used (with the small oval cutout)? B17 Thanks in advance

Asked by: Bob Atwood
How exactly is the bushing installed in the base, though? The illustration is not helpful.
Answered by: JCBrooklyn
Date published: 2024-01-30

Can the B-17 be used as a junction box?

Asked by: Mike
Hello. The B-17 (or V5785) is only a connector. For a junction box, you would need the V57242. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-01-16

HOW MANY WIRES CAN i GET INTO 700 SERIES WIREMOLD

Asked by: allan
Hello, The 700 series raceway has capacity for (7) 12 AWG wires, (10) 14 AWG or (4) 10 AWG. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-12-07
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_V5785, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT