text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Combination Switch and Receptacle Box Fitting, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 43ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776070514
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR
Type Raceway
Dimensions
Product Width US 4.75 in
Product Weight US 0.55 lb
Product Volume US 26.79 cu in
Product Depth US 1.88 in
Product Height US 3.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the distance (dimension) from the center (or even the upper of lower edge) of the 1/2" KO('s) on the side of the box to either the top or bottom edge of the box?

Asked by: Anonymous
Hi, Those knock outs are .91" off the center of the box. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-02-27
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_V5745, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT