text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Flexible Section Fitting, Ivory

V5700F Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776070262
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7
Type Raceway
Dimensions
Product Width US 18.0 in
Product Weight US 0.42 lb
Product Volume US 22.01 cu in
Product Depth US 0.75 in
Product Height US 1.63 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the flexible wiremold be cut to a shorter length?

Asked by: Mike
Yes, the V5700F can be cut to length. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-03-18

Is this product available in white: Wiremold 500/700 Series Flexible Section Fitting, Ivory V5700F Wiremold

Asked by: Craig Maser
Hi Craig, The V5700F is offered in ivory as the standard option but can be custom ordered in a white finish. These can also be painted on site if needed and we offer part number WHWE-S for the Wiremold white spray enamel.
Answered by: Wiremold Tech Support
Date published: 2023-02-22

I would like to bring the V5700F into a box via a 2-screw clamp connector. Is this application consistent with the product listing? May I do so with both nonmetallic and metallic boxes?

Asked by: MeToo
Hello, The V5700F is an 18" long flexible section that's designed to be connected to V500 or V700 raceway on either end. We do offer various connectors which are located on page 4 of the cutsheet (link below) Note: a straight section of raceway will connect to the tongue on the base plate of the metallic boxes also listed on the attached cutsheet. The flexible sections cannot attach directly to the device boxes. Steel raceway and fittings for it are not designed to be connected to a plastic device box. https://legrand.webdamdb.com/directdownload.php?ti=55650236&tok=oljzNIHHcKRk8t4xA72KtwRR
Answered by: Wiremold Tech Support
Date published: 2022-06-02
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_V5700F, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT