text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Shallow Switch and Receptacle Box Fitting, Ivory

V5748S Wiremold
Wiremold 500/700 Series Shallow Switch and Receptacle Box Fitting, Ivory is rated 1.0 out of 5 by 1.
  • y_2024, m_5, d_9, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_V5748S, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776070569
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR
Type Raceway
Dimensions
Product Width US 4.5 in
Product Weight US 0.39 lb
Product Volume US 13.5 cu in
Product Depth US 1.0 in
Product Height US 3.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 300.0 V

Reviews

Rated 1 out of 5 by from Illustration with instructions is wrong The illustration on the outside of the package clearly shows installing this box with one device with a line in and a line out. (4 conductors plus EGC.) I believe that configuration is illegal by the NEC 2017 box fill calculations. The box volume of 11.9 cu in is stamped inside the box and not visible until after you purchase and open the product packaging. The volume required for 4 conductors and 1 ground using #14 AWG conductors is 10 cu in. The volume for the device counts as 4 cu in. This is a total volume required of 14 cu in, where the box is only 11.9 cu in. This box is only suitable for one device at the end of the line, where power is not fed to the next device in line as shown in the illustration. In that case, with #14 wire, the required volume is 10 cu in, which is legal for the box labeled as 11.9 cu in. Even this configuration is not legal with #12 wire.
Date published: 2021-01-05
  • y_2024, m_5, d_9, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_V5748S, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

What is the size of the screws that hold the box to the back plate?

Asked by: Paul J
Hi Paul, #6-32X1 FLAT COMBO. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-07-20
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_V5748S, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT