Wiremold S4000 Series Raceway Base in Stainless Steel
S4000B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Silver | ||
UPC Number | 786776189889 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
Type | Raceway |
Dimensions
Product Width US | 120.0 in | ||
Product Weight US | 76.4 lb | ||
Product Volume US | 1995.0 cu in | ||
Product Depth US | 3.5 in | ||
Product Height US | 4.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can S4000 stainless steel raceway be used Hanging below the ceiling or does it need to be wall mounted
Hello,
In some cases it may be acceptable to suspend the raceway from the ceiling using G6008A C-hanger. However, depending on the details for the application, there may be an alternate solution that may be better suited.
Please call us to discuss the application in further detail. We can be reached by dialing 1-844-957-3783.
Thank you
Date published: 2024-05-09
Can this system be floor mounted?
Hi,
This would require AHJ approval.
Thanks,
Date published: 2024-01-17
What’s the lead time on custom cut covers
Hello,
The lead time for custom cut S4000C covers vary depending on quantity and length. Please contact customer service at 844-957-3783 and select option 2 for Wiremold or email customer.support-wm@legrand.us for details.
Thank you
Date published: 2022-06-01
Best way to cut S4000 ? bandsaw?
Hello,
The best way to cut a S4000 stainless steel raceway is to use a band saw with a fine tooth blade, preferably 60-62 teeth per inch. An abrasive saw tends to burn the stainless leaving a discolored cut. Factory cut custom lengths are also an available option.
Date published: 2021-05-28
Bazaarvoice SAP Hybris Integration Version 2.8.1