text.skipToContent text.skipToNavigation

CabloPort Extension with FASP 18'' Long 8'' High [943567]

CPPE20-818PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablo-Port is a UV and Weather resistant rubber base that creates a cushion
between rooftop mounted equipment and sensitive roofing materials. Available in
two styles, the Standard style is perfect for smaller loads and tight spaces and the
Widebody design provides a broad base to minimize roof pressure and a larger
area for glue application. Cablo-Port is also available with a wide variety of
pre-mounted support options, including FAS P and Channel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Height adjustable: For support of cable pathways with varying heights .
  • Base includes: two (2) 1/2' Electrozinc threaded rod risers and FAS Profile or channel.
  • Install on any roofing material .
  • Supports are available in three finishes.
  • Standard series maximum load: 150 lbs.
  • Widebody design: has maximum load of 500 lbs. Provides 5 times the surface area to minimize roof material pressure, increase load capacity and provide over 120 square in/ft for glue application.

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388019522
Country Of Origin United States
Application Sector Commercial
Type Fasteners
Dimensions
Product Width US 6.0 in
Product Weight US 9.3 lb
Product Volume US 0.5 cu ft
Product Depth US 18.0 in
Product Height US 8.0 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;