Omnibox® Rectangular Black Plastic GFI Cover Plate
828PRGFI-BLK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Black nonmetallic GFI cover plate, for OmniBox® and Modulink™ Series floor boxes. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564006978 |
Dimensions
Product Depth US | 4.25 in | ||
Product Height US | 0.25 in | ||
Product Volume US | 3.45 cu in | ||
Product Width US | 3.25 in | ||
Product Weight US | 0.27 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Outlets | 0 |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I purchased 2 of these and both came without the lock screw. How can i get the lock screws? Thank you, Craig.
Hi Craig,
We do not have that lock screw available separately. You should contact where you purchased them from for a return and purchase new ones.
Thanks,
Date published: 2023-08-17
Bazaarvoice SAP Hybris Integration Version 2.8.1