Ratchet-Pro 881 Series Ratchet Adjusting Ring
881ADP
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Used to attach wiring devices and cover plates to PVC box. Locks into place without using glue or mechanical fasteners. Compensates for up to 10° of tilt if box is not level. Ground wire is factory attached to the adjusting ring. One ring required per box, single- or dual-service, ordered separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Used to attach wiring devices and cover plates to PVC box. Locks into place without using glue or mechanical fasteners. Compensates for up to 10° of tilt if box is not level.
- Ground wire is factory attached to the adjusting ring. One ring required per box, single- or dual-service, ordered separately.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564524274 |
Dimensions
Product Depth US | 4.0 in | ||
Product Height US | 1.13 in | ||
Product Width US | 4.0 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do you raise the outlet after it has been lowered?
Hello. To raise the level of the receptacles, you will need to disconnect the power, then push the ratcheting tabs to release them. Thanks!
Date published: 2024-10-14
Bazaarvoice SAP Hybris Integration Version 2.8.1