![](https://cdn2.webdamdb.com/1280_IztbdRaqs14.jpg?1606166571)
![](https://cdn2.webdamdb.com/1280_IwXS58kxUcy2.jpg?1604982258)
Wiremold 20GB306TR Tamper Resistant Plugmold Multioutlet System, Black
BK20GB306TR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Meets new Tamper Resistant requirements for 2008 NEC Section 406.11. Provides additional protection from burns and other injuries. Mandated for residential applications.
- Built-in shutter system. Prevents the insertion of unwanted objects such as hairpins, keys and nails. Providing additional protection for occupants including small children.
- Available in 3' & 5' [914mm & 1.5m] lengths with 6'' [305mm] receptacle spacing. Provides additional power access in smaller, more confined areas. Multiple lengths present more mounting options.
- 15A Proprietary Simplex Decorator Receptacle. Functional and aesthetically pleasing, matches any décor.
- Steel or aluminum construction. Superior strength for residential applications. Providing years of protection and convenience.
- Designed for surface mounting. Easier and more convenient installation. Eliminates the need to break through walls.
- Multiple finishes. Available in ivory, gray, white, black, stainless steel and anodized aluminum to accommodate a wide range of applications.
- Multiple power feed options. Provide clean, attractive installations with concealed power sources.
- Custom options available. Custom configurations and finish options are also available. Consult the factory for more information.
- cULus Listed.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Product Line | Wiremold | ||
Color | Black | ||
UPC Number | 786776174847 | ||
Country Of Origin | United States | ||
Number of Receptacles | 6 | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7 | ||
Type | Plugmold |
Dimensions
Product Width US | 36.0 in | ||
Product Weight US | 1.79 lb | ||
Product Volume US | 37.26 cu in | ||
Product Depth US | 0.75 in | ||
Product Height US | 1.38 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Amperage | 15 A | ||
Environmental Conditions | Dry interior locations |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can these strips be cut shorter lengths? Making them effectively custom?
Hi,
Yes you can cut the strips down shorter if needed.
Thanks,
Date published: 2024-05-29
I'm reading in some reviews elsewhere that the wire connectors are not included with the outlet strip. Is this true and where can I find those?
Hello,
Two blank end caps and one coupling are included with each 3ft length. Wire connectors are available separately. W30/W30G is a pack of 24 wire connectors which includes 16 white connectors for the hot and neutral wires and 8 green connectors for the ground wire.
Date published: 2023-06-15
Can this product, BK20GB306TR be installed with the outlets facing up?
Hello,
It depends on the specific application. The outlets are not spill rated, so upward facing is not the intended use. Please give us a call 844-957-3783 option 2 for Wiremold and 2 for Technical Support or email technical.support@legrand.us.
Thank you
Date published: 2023-05-04
Bazaarvoice SAP Hybris Integration Version 2.8.1