text.skipToContent text.skipToNavigation

adorne® Sub Frame Only, 4-Gang

adorne® Subframe is rated 4.6 out of 5 by 14.
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_11, tr_3
  • loc_en_US, sid_AF4G, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT

$14.93 USD

5-Gang sub frame for mounting adorne® devices
Number of Gangs 4 Gang
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Single adorne® mounting frame for adorne® modules and devices

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Dimensions
Product Width US 8.8 in
Product Depth US 0.25 in
Product Height US 5.1 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

Rated 3 out of 5 by from Not compatible Subframe for pop out out and switch Same as the review above! the sub plate doesn't work for a 2 gang install where a pop-out outlet is installed next to a switch? Bonkers miss from y'all on this one......
Date published: 2022-11-15
Rated 1 out of 5 by from Side by side pop out and switch. This subframe plate will not work as is with the pop out outlet and the rocker switch side by side. It took me a long while to figure it out. The only plate that will work is the ARPTR 152 that doesn’t seem to be available on its own. I used the above subframe plate. To do this you carefully cut out one side of the plate opening just enough to perfectly fit the very large pop out piece. I think your products are great but you would make a lot more money if you sold things as a kit for each application. Thank you.
Date published: 2022-11-03
Rated 5 out of 5 by from Modern product The product is reliable and easy to install, my rate is 5 stars
Date published: 2024-04-19
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_11, tr_3
  • loc_en_US, sid_AF4G, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT

Questions & Answers

can you install 2 pop out plugs in the 2 gang frame ? If so how / It has the metal arms in the way.

Asked by: Rick
Hello, Thank you for your inquiry. Please review the following part numbers to complete a 2-Gang adorne Pop-Out Outlet installation. Part #: ARPTR152GW2 & ARPTR151GW2 - ARPTER152GW2 Includes one Pop-Out Outlet and 2-gang frame for installation. Select this option to pair your Pop-Out Outlet with another adorne switch, dimmer, outlet, or accessory. Note: Both ARPTR152GW2 & ARPTR151GW2 must be combined to complete a 2-Gang installation. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-02-08

Are the spacers included in the wall plate purchase?

Asked by: Julie
Hello Julie, Yes, the spacers are included with each wall plate purchase.
Answered by: Wiremold Tech Support
Date published: 2024-01-22

Are these included with each wall plate?

Asked by: James
Yes, The mounting frames are included with the adorne wall pates.
Answered by: Legrand Technical Support
Date published: 2024-01-22
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AF4G, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 68ms
  • QUESTIONS, PRODUCT