adorne® 15A Smart Outlet with Netatmo Plus-Size, Graphite
Bazaarvoice SAP Hybris Integration Version 2.8.1
$106.97 USD
With this 15A smart outlet, take control lamps or small appliances from anywhere. (One outlet is app-controlled, the other is always on.) Monitor and manage energy usage through the app to reduce utility cost and waste. Part of the adorne® with Netatmo solution.
Smart Lighting lets you control lights and power, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, adorne® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, dimmers and outlets to build a solution that perfectly fits a home’s unique space and needs. Options even include wireless smart switches and dimmers for easily adding 3-way control.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smart Gateway REQUIRED.
- Enables control of lamps or appliances via smartphones and tablets using the Legrand Home + Control app. Schedule them to turn on/off automatically, create groups, set scenes and monitor energy usage.
- Installs easily in place of an existing 15A outlet. Can be wired to extend control to all outlets downstream or load-side. One outlet is app-controlled, the other is always on.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with black "invisi-shutters" for an invisible effect.
- Part of the adorne with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets.
- Features ultra-reliable performance through a robust and dedicated mesh-network. (Established by the Smart Gateway.)
- Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
Product Line | Pass & Seymour | ||
Replaced by Part Number | |||
Color | Graphite | ||
Finish | Graphite | ||
Country Of Origin | China | ||
Receptacle Type | 5-15R | ||
Number of Receptacles | 2 | ||
Features | With Netatmo | ||
Works With | Amazon Alexa, Apple Home Kit, Google Assistant | ||
Outlet Type | Tamper-Resistant | ||
Package Quantity | 1 | ||
Application Sector | Residential/Commercial | ||
Standard | RoHS, FCC, IC, cULus, UL | ||
Type | Outlet, Tamper-Resistant |
Product Width US | 1.73 in | ||
Product Depth US | 1.53 in | ||
Product Height US | 4.19 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
cULus ListingNumber | E472890 | ||
cULus Listed | Yes | ||
FCC Compliant | Yes |
Is Tamper-Resistant | Yes | ||
Number of Wires | 2 | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Is Weather Resistant | No | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Connection Type | Wired | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do I need to purchase an Adorne sub frame to install this switch? Can I have 4 smart switches next to each other in a 4 gang box?
What home automation systems is this compatible with?
Hi, Do I need a hub to operate this smart switch, or can I program this switch (schedule on/off) from the app? If this needs a hub, which hub is needed?
Any plans for a Netatmo compatible LC7001 Hub replacement? That would be awesome for legacy installations. It seems like that would be a logical and simple solution to allow the beautiful soft-touch Adorne systems to integrate with Netatmo.
Are there still no plans to release Netatmo switches in the Touch series? I've been holding off on purchasing due to this specific topic.
Through the app, can I dim a lamp plugged into an Adorne smart outlet with netatmo?
Does the Adorne Netatmo connect with Samsung Smartthings?
Can I use two wireless adorne wireless smart switches with netatmo with one adorne (wired) smart switch with netatmo to control a single light (with a Gateway of course)?
Bazaarvoice SAP Hybris Integration Version 2.8.1