text.skipToContent text.skipToNavigation

radiant® 15A Tamper-Resistant USB Type A/C Outlet, Graphite

radiant 15A Tamper Resistant USB Type AC Outlet is rated 4.6 out of 5 by 18.
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_15
  • loc_en_US, sid_R26USBACG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT

Make it easier to get a full battery for your smartphones, tablets and more with the convenience of built-in charging. A perfect charging solution for your current and future electronic devices, this tamper-resistant USB outlet features connections for USB Type-A and the newer USB Type-C. Easily replacing traditional outlets in as little as ten minutes, this outlet offers accessible charging without needing bulky adapters or sacrificing your plugs, and features the sleek, clean lines of radiant® for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Graphite
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • Accommodates all mobile devices with connections for both traditional USB Type-A and the newer USB Type-C, which features a smaller, reversible connector and high-speed specs.
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Replaces a traditional outlet easily, in as little as 10 minutes.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number 
Color Graphite
Country Of Origin China
Number of Receptacles 2
Features USB-A Charging, USB-C Charging
Outlet Type Indoor, Residential, Tamper-Resistant, USB-Charging
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.693 in
Product Depth US 1.35 in
Product Height US 4.18 in
Technical Information
Is Tamper-Resistant Yes
USB Amperage 3.1 A
Number of USBs 2
USB Power Output 15 W
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 125.0 V

Reviews

Rated 5 out of 5 by from Love this! I am in love with this outlet! It is so convenient to have since most electronics these days do not come with the wall plug only the USB. Included are very straight forward instructions for installing. I found it easy enough to do it myself and I have no electrical experience. I would definitely recommend this.
Date published: 2019-09-09
Rated 5 out of 5 by from Works great! This was very easy for my husband to install. He is not an electrician or expert. But was able to do it with ease! Now I can charge my devices without having to unplug things or have a bulky usb strip. I need to get a few more of these for more places in the house! It is the perfect solution a very annoying problem!
Date published: 2019-08-14
Rated 5 out of 5 by from Nice looking clean power outlet I have installed this A/C outlet on the side of my kitchen island/bfast area. So we are on our high chair and I have usually the Google home plugged into one plug and night light into others. But now having the USB A and USB C outlets in it makes me able to charge my phone or iPad while charge my laptop that has USB-C power port. Depending on your needs, but I love the combo of USB AC in one outlet as you have multiple choices without need for any adapters. This is well made. Fits perfectly to any standard casing. Make sure to turn off the power before installing.
Date published: 2019-07-31
Rated 4 out of 5 by from Good First of all I got the product very fast. It was very easy to install and once installed I immediately tested it. Well I admit that it did charge a little faster but it could be better. Either way I still recommend this product for anything that needs charging.
Date published: 2019-07-12
Rated 2 out of 5 by from Not compatible with my wiring.. Was excited about this upgrade, but the outlet has only one post on each side vs the two on each side of my current outlet. The instructions don't address this wiring, so I am passing the receptacle on to the donation pile. :(
Date published: 2019-07-31
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_15
  • loc_en_US, sid_R26USBACG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

What gen iPhone is this compatible with or at all?

Asked by: Melissa
Hello, The R26USBACWCCV6 is compatible with the previous and current generation Apple products utilizing USB A or C charging ports. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-10-30

Is the black a matte or gloss finish?

Asked by: Bubbles84
This device has a satin finish.
Answered by: Wiremold Tech Support
Date published: 2023-09-13

Making sure this outlet is a GFI outlet? I’m needing this in my kitchen and have to have GFI/USB compatible.

Asked by: Vicky
Hi - this is not a GFI receptacle (i.e., no test/reset buttons or indicator lights) but that should not matter if installed correctly. Note that only 1 GFI is required per circuit as long as the GFI is the the 1st/closest receptacle to the breaker. I installed my LeGrande USB A/C in just this way (downstream of the GFI) in my own kitchen. If you Google "is only 1 gfi required on a kitchen circuit" you'll find a few wiring diagrams that illustrate proper configuration. It works great and is very convenient.
Answered by: Design Guy
Date published: 2020-09-05

I've bought a Legrand outlet: TR5362USBWCCV6. However it rejects any electrical plug. I think it is something related to the "built-in shutter" mentioned on the packaging. But I do not see any explanation how to disable it or how to go beyond it.

Asked by: adrian19
Please contact Technical Support for assistant in resolving this issue with the operation of the TR receptacle. Pass & Seymour products 1.800.223-4185 opt 1 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-02-27
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_R26USBACG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT