radiant® Interchangeable Face Cover for Multi-Location Master Dimmer, Nickel
HMKITNI
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$21.79 USD
Giving your space a makeover? Easily update the look of your radiant® Multi-Location Master Dimmer with an interchangeable face covers which snap right into place.
Color options include: Brown, Black, Dark Bronze, Gray, Ivory, Light Almond, Nickel and White.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- With an easy snap-in-place design, the interchangeable face covers allow you to update the look of your dimmer without switching out the actual device. No installation required.
- Compatible with radiant® incandescent or low voltage dimmers.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | |||
Color | Nickel | ||
Country Of Origin | China | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 1.3 in | ||
Product Height US | 2.625 in |
Technical Information
Number of Gangs | 1 |
Resources
Cutsheet
Guide Form Specifications
Supporting Document
Installation Instructions
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is graphite available as a color?
The black finish would be the closest color option for this device. Graphite is not an option for this device. I hope this helps!
Date published: 2023-04-13
Will these fit on the SMART TRU-UNIVERSAL WiFI DIMMERS?
The inter-changeable facekits for the multi-location dimmers will not work with the Smart Lighting dimmers. The Smart Light dimmers are available in White, Light Almond, and Nickel only.
Date published: 2019-04-08
Work for LED lights?
The HMRTC is designed to be paired with a master dimmer for a multi-location application. The master dimmer would need to be rated for LED's(ex HCL453PMMTC):
https://www.legrand.us/search.aspx?q=hcl453pmmtc
Date published: 2019-01-22
Bazaarvoice SAP Hybris Integration Version 2.8.1