text.skipToContent text.skipToNavigation

radiant® Interchangeable Face Cover, Graphite

radiant Interchangeable Face Cover is rated 4.6 out of 5 by 10.
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_6
  • loc_en_US, sid_RHKITGPCCV6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT

$12.51 USD

Giving your space a makeover? Easily update the look of your radiant® incandescent or low voltage dimmer with an interchangeable face covers which snap right into place. Color options include: Brown, Black, Dark Bronze, Gray, Ivory, Light Almond, Nickel and White. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • With an easy snap-in-place design, the interchangeable face covers allow you to update the look of your dimmer without switching out the actual device. No installation required.
  • Compatible with radiant® incandescent or low voltage dimmers.
  • More color options available to fit any style.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Graphite
Country Of Origin China
Warranty Type 1-Year Limited Warranty
Dimensions
Product Width US 1.75 in
Product Depth US 1.25 in
Product Height US 4.25 in
Technical Information
Number of Gangs 1

Reviews

Rated 5 out of 5 by from Easy Install Face cover was very simple to change out on an existing dimmer.The color looks great along with the screwless wall plate.
Date published: 2024-02-29
Rated 3 out of 5 by from Color Change Changed out very easily and matched the wall plate color.
Date published: 2023-05-11
Rated 5 out of 5 by from Awesome Products Legrand has a great selection of products at great prices.
Date published: 2022-11-30
Rated 5 out of 5 by from Cover Great fit. Great look. Very expensive plastic piece.
Date published: 2022-05-02
Rated 4 out of 5 by from Works great Too bad I could not buy it in a store, but had to order on line to match what I did buy in the store and for much more than necessary. Came with 4 colors and I only needed the one to match.
Date published: 2020-09-11
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_6
  • loc_en_US, sid_RHKITGPCCV6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

Will this face cover work with WNRL50WH, the Smart Universal Dimmer? The smart dimmer does not come in gray and I want to use the gray face cover if possible

Asked by: JonJon82
Hello JonJon82, The RHKIT Interchangeable face covers are not compatible with the WNRL50WH. At this time, the WNRL50WH is available in White, Light almond & Nickel. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-06-07

radiant® Interchangeable Face Cover, Red has the same product image as the Ivory face cover even though the color picker shows a fire engine red. I assume that this is a mistake, can legrand update the product image?

Asked by: Wdesign
Our webgroup has been notified of the color image for RHKITRED is missing.
Answered by: Legrand Technical Support
Date published: 2022-03-11

Will this face cover work with the universal dimmer RH703PTUTC? I want to use graphite or black dimmers & wall plates but I have LED recessed lights, and I think I can only use the universal dimmer for those, correct?

Asked by: Steph
Yes, the RHKIT(plus color) will work with the universal dimmer(RH703PTUTC).
Answered by: Legrand Technical Support
Date published: 2021-09-30

are the black and graphite matte finishes?

Asked by: Christina
Radiant Black has a Satin finish and the Graphite is metallic so it will have a slight sheen to it.
Answered by: Legrand Technical Support
Date published: 2023-01-02

putting in all new switches and want gray. If I buy the regular (white) switches, and then these covers, will it all still fit in/under a switchplate? it's a 4-gang unit...

Asked by: Abbie
Yes, the RHKITGRY is designed to be used with the Radiant SP/3Way dimmers to change their color to gray and will fit into a 4 gang decorator style wallplate(like RWP264GRY).
Answered by: Legrand Technical Support
Date published: 2021-07-22

you do not sell dimmers in black so would it be best to buy the graphite one and this to put over it or just a white one and put this over it?

Asked by: char
The RHKITBK can be used to change the color or any Radiant SP-3way dimmer(RH703P, RHCL453P, RH703PTU, and RH4FBL3P). It all just depends on what type of lights you are controlling with the dimmer.
Answered by: Legrand Technical Support
Date published: 2020-04-30

Will an interchangeable face cover work on a three speed fan control. I believe it will

Asked by: Chuck
Yes, the RHKITNI face kit will work with the RHDH163P fan speed control.
Answered by: Legrand Technical Support
Date published: 2020-04-01

Does this product come in charcoal color?

Asked by: osdtexas
Charcoal is not a color finish that we offer but we do have it in Graphite
Answered by: Legrand Technical Support
Date published: 2019-09-12
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_RHKITGPCCV6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT