text.skipToContent text.skipToNavigation

radiant® Single Pole 3-Way Occupancy Sensor, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Simplify control while saving energy, with the radiant® Occupancy Sensor. Automatically turning the light on when someone enters a room, and shutting it off when the room is empty, this sensor includes an adjustable timed delay for shut off, as well as additional settings for more flexible control. Part of the radiant® Collection, it features clean lines and smooth paddle action for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Passive infrared (PIR) sensor switch technology with 180° coverage up to 600 sq. ft. Rated for up to 600W (5A) of LED lighting.
  • Works with virtually any bulb/fixture, including: LED, incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
  • Turn the light on when you enter, and let it turn itself off automatically after you leave for true convenience. Perfect for bathrooms, hallways, closets, garages, and more.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Features an adjustable time delay to off after no motion is detected. Delay settings range from 30 seconds to 20 minutes after the room is vacated (default 5 minute delay).
  • Auto ON/Auto OFF functionality as default. Easily configurable to Manual ON/Auto OFF to meet any need or preference in the home.
  • Replace any basic light or fan switch in 15 minutes or less. Supports single pole and multi-location installs. No neutral required.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Motion Sensor
Switch Type Motion Sensor
Application Sector Residential
Dimensions
Product Width US 1.69 in
Product Depth US 1.88 in
Product Height US 2.63 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Target Size 180 deg
Response Frequency 60 Hz
Sensor Type Occupancy
Amperage 5 A
Number of Poles Single Pole 3-Way
Indoor/Outdoor Indoor
Wattage 600 W
Mounting Type Box
Sensing Range 600 sq ft
Voltage 120 V
Sensitivity 60Hz
Load 120VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;