text.skipToContent text.skipToNavigation

Sleep|Wake Wireless Smart Switch with Netatmo, Nickel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$57.00 USD

Use this battery-operated smart light switch to control the Wake/Sleep full lighting scenes with one touch. Position near a nightstand or the door of an en suite bathroom for convenient morning and nighttime control. Add to any wall, no wires or tools needed, then program it easily within the app. Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, smart dimmer switches and smart outlets to build a solution that fits a home’s unique space and needs. Screwless Wall Plates from the radiant® Collection included.
Color Nickel
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Smart Gateway REQUIRED. For use in conjunction with wired Smart Switches, Dimmers and/or Outlets with Netatmo.
  • Provides one-touch control of Wake and Sleep lighting scenes. Place in a bedroom or en suite bathroom to easily turn a full group of lights on as you start your day, then off again at bedtime.
  • Installs easily, without wires or cutting, for ultimate flexibility. Simply mount to any wall for long-lasting, battery-powered control.
  • Create and manage scenes (up to 8 per system, including Home/Away and Wake/Sleep) using the Legrand Home + Control app.
  • Part of the radiant with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets (including other wireless switches and dimmers).
  • Features ultra-reliable performance through a robust and dedicated mesh-network. (Established by the Smart Gateway.)
  • Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number 
Color Nickel
Finish Frosted
Country Of Origin China
Features Smart Lighting, Wireless, With Netatmo
Switch Type Paddle
Number of Switches 1
Works With Amazon Alexa, Apple Home Kit, Google Assistant
Application Sector Commercial, Residential
Warranty Type 1-Year Limited Warranty
Type Switch
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Compatibility Amazon Alexa, Apple HomeKit, Google Assistant
Connection Wireless
Number of Poles Multi-Location
Mounting Type Box
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;