text.skipToContent text.skipToNavigation

Contractor Pack

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Slide fan support - heavy duty slide with shallow box, rotating dual support for 16-24-inch spans. 24-Pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For spans from 16 to 24 inches.
  • UL listed for fan and fixture support.
  • Self-leveling feet.
  • Maximum weight rating shown for 16 inch spans.
  • Ground screw pre-installed.
  • Boxes include top knockouts.
  • Rated up to 70 pounds for fans, 110 pounds for fixture at 16" span.
  • 8 cubic inch volume.
  • 5/8" depth.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;