text.skipToContent text.skipToNavigation

Single-Gang Recessed TV Box with Surge Protective and Low-Voltage Kit, White

TV1WTVSSWCC2 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$84.78 USD

Allows for snug-to-wall placement of your flat-screen TV and handles up to 12 multimedia connections, while the surge-protective outlet protects costly electronics from potentially damaging surges. Kit includes surge-protective duplex outlet, Cat 5e jack, F-connector, blanks and wall plates.
Color White
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed design saves space and simplifies connections to cable or satellite boxes, DVRs, DVD players, surround-sound systems and more.
  • Clean, flush-mount appearance : snap-on end caps hide mounting screws.
  • Flexible : position either line voltage or low-voltage in all three openings.
  • Low-voltage connectors offer both terminated and pull-through capability, so plugs and multimedia connections stay recessed behind the surface of the wall.
  • Molded-in template and rectangular cut-out.
  • Accepts standard TP wall plates.
  • Metal swing brackets ensure a solid mounting.
  • Uses old-work-style boxes for line voltage.
  • Accepts all P&S keystone low-voltage connectors, including Cat 5e and F-Connectors (both supplied with Surge Protective kit), as well as RCA and audio binding posts.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin United States
Number of Receptacles 2
Application Sector Residential
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Gangs 1
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you offer a 20A version of this - ideally a 20A with surge suppression?

Asked by: normstorm
We do not offer a device with a 20 amp surge protector installed. The TV1WW however is the frame only in which you could install a device of your choosing. Please feel free to contact us in Technical Support to discuss your application.
Answered by: Wiremold Tech Support
Date published: 2024-01-19

I also bought a TV1WTVSSWCC2 from Home depot. I does not have The low voltage connection kit/bracket to accept any of your keystone inserts. It only came with a brush insert. how do I get an insert that does accept keystone inserts.

Asked by: John
CM2U2KEYAWH is the part number for the low-voltage keystone bracket needed to accept keystone inserts.
Answered by: Wiremold Tech Support
Date published: 2023-12-26

My electrician installed the box (from Home Depot) with the brushed pull-through. Where can I get the cat5e/coax low voltage insert? Was it included in the packaging?

Asked by: DW
The low voltage connection kit/bracket is included with the product. You can then use any of our keystone inserts to complete your installation.
Answered by: Wiremold Tech Support
Date published: 2023-12-17

Can this be purchased with a 20 amp duplex receptacle?

Asked by: Anonymous
Hello, At this time, the TV1WTVSSW only includes a 15 amp receptacle. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-06-16

Since the TV1WTVSSW doesn't come with blanks, are there any options to purchase separately that could function as a blank and look aesthetically pleasing?

Asked by: Mariano
We are sorry, there are not.
Answered by: Wiremold Tech Support
Date published: 2023-06-08

does the product come with blanks for the keystones? instead of the RF and network?

Asked by: Mariano
Hello Mariano, The TV1WTVSSW does not include blanks for the low-voltage kit. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-06-07

Could you please help me specifying single-gang SURFACE TV box w/ surge protective & low-voltage kit similar to LEGRAND CAT# TV1WMTVSSWCC2 (which is recessed).

Asked by: Nazmul
Thank you for your question regarding Legrand recessed TV box(Model #TV1WMTVSSWCC2). We do not have a surface version of this kit available but our TR5262WSP(TVSS outlet) can be installed into any standard electrical wallbox. https://www.legrand.us/search.aspx?q=tr5262wsp
Answered by: Legrand Technical Support
Date published: 2018-07-05
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_TV1WTVSSWCC2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT