text.skipToContent text.skipToNavigation

SLIDE SP/3W PRESET 1100W IV

CD1103PNAI Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Field configurable wall plate system. Labeling system. Adjustable top end output voltage. Shipped with protective film. Rugged construction. Superior ratings with a minimum of de-rating when ganged. Simple to plan the rough-in. Eye-catching packaging. Exclusive adaptor kit to install other Decorator opening devices under the Titan� wall plate system. (See Page N-29.) Blank center plate included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in single pole slide-to-OFF and single pole/3-way preset models.
  • Attractive European styling.

Specifications

General Info
Product Line Wattstopper
Color Ivory
UPC Number 785007013948
Country Of Origin Mexico
Dimensions
Product Width US 3.0 in
Product Weight US 0.76 lb
Product Volume US 67.84 cu in
Product Depth US 5.38 in
Product Height US 3.88 in
Technical Information
Amperage 9.2 A
Wattage 1100 W
Voltage 120.0 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;