text.skipToContent text.skipToNavigation

20A 125V Short Strap Spec Grade Single Receptacle, Side Wire, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Short Strap Spec Grade Single Receptacle, Side Wire, 20A 125V
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Auto-ground clip assures positive ground.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Heavy-duty, corrosion-resistant zinc-plated steel strap for added strength.
  • Backed-out tri-drive steel terminal screws.
  • One-piece brass triple-wipe power contacts for lasting retention.
  • For covering patents, see www.legrand.us/patents.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin Mexico
Number of Receptacles 1
Outlet Type Commercial, Indoor
Application Sector Residential/Commercial
Standard UL 498, WC596
Type Outlet
Dimensions
Product Width US 1.49 in
Product Depth US 1.0 in
Product Height US 1.49 in
Product Length US 2.0E-4 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  16063
Technical Information
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Please provide us the actual REACH Declaration or your general REACH Declaration for this kind of Product

Asked by: Anonymous
Hello, thank you for your inquiry. We'd be happy to help you in obtaining the sustainability/compliance documentation that you need. Please reach out to us at tech.support@legrand.us so we can better understand your request.
Answered by: Wiremold Tech Support
Date published: 2022-10-26
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_5358W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT