Portable 2-Foot In-Line GFCI with Straight Blade Plug and Connector, Automatic Reset
2097PC2A
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Stay safer on any job, any project with this code-compliant 2-Foot In-Line Portable GFCI (Automatic Reset). Designed for use with portable equipment (drills, saws, power painters, etc.) and providing protection against electrical shock caused by ground faults.
GFCI protection is required by code in bathrooms, kitchens, garages, outdoor areas, and for any other outlets found within six feet of a sink or water source.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against electrical shock caused by ground-fault occurrences.
- Conducts an industry-leading automatic self-test every 3 seconds. If the portable GFCI device ever fails, the red indicator light flashes to signal it should be replaced.
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected. Open neutral relay automatically cuts power to device line conductor if the neutral wire preceding the portable GFCI becomes damaged.
- Automatically energizes portable GFCI for use upon plug-in and after loss of primary power.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Finish | Matte | ||
Country Of Origin | China | ||
Outlet Type | GFCI | ||
Application Sector | Residential/Commercial | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Straight Blade |
Dimensions
Product Width US | 2.0 in | ||
Product Weight US | 1.0 lb | ||
Product Depth US | 1.75 in | ||
Product Length US | 27.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 943 | ||
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | No | ||
Amperage | 20 A | ||
Is Weather Resistant | No | ||
Indoor/Outdoor | Outdoor | ||
NEMA Configuration Code | 5-15P, 5-15R | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1