text.skipToContent text.skipToNavigation

Turnlok® Portable 2-Foot In-Line GFCI with Plug and Connector, Manual Reset

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Stay safer on any job, any project with this code-compliant 2-Foot In-Line Portable GFCI (Manual Reset). Designed for use with portable equipment (drills, saws, power painters, etc.), providing protection against electrical shock caused by ground faults.

Designed with Legrand's Turnlok connector to lock plugs in place, preventing accidental disconnection for safer, more reliable operation.

GFCI protection is required by code in bathrooms, kitchens, garages, outdoor areas, and for any other outlets found within six feet of a sink or water source.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects against electrical shock caused by ground-fault occurrences.
  • Conducts an industry-leading automatic self-test every 3 seconds. If the portable GFCI device ever fails, the red indicator light flashes to signal it should be replaced.
  • Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected. Open neutral relay automatically cuts power to device line conductor if the neutral wire preceding the portable GFCI becomes damaged.
  • Requires portable GFCI to be manually set for use by pressing reset button upon plug in and after loss of primary power.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
Finish Matte
Country Of Origin China
Outlet Type GFCI
Application Sector Residential/Commercial
Warranty Type 1-Year Limited Warranty
Dimensions
Product Width US 2.0 in
Product Weight US 1.4 lb
Product Depth US 1.75 in
Product Length US 27.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  943
cULus Listed  Yes
Technical Information
Is Tamper-Resistant No
Amperage 20 A
Is Weather Resistant No
Indoor/Outdoor Outdoor
NEMA Configuration Code 5-15P, 5-15R
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;