text.skipToContent text.skipToNavigation

Series 16 Panel-Mount NEMA 3R Flip-Lid Cover, Red

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for panel mount, this red flip-lid cover is fully gasketed and NEMA 3R rated for weathertight protection.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manufactured in UV-resistant polycarbonate.
  • NEMA 3R rated for indoor and outdoor use.
  • Made with stainless steel offset spring and pin.
  • Comes with gasket pre-applied.
  • Available to fit both male and female Series 16 straight panel-mount receptacles.
  • Mounts directly to existing or new receptacles.
  • Color coded for easy phase identification. Also available in black, blue, brown, green, orange, white, yellow and clear.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Dimensions
Product Width US 2.23 in
Product Depth US 1.83 in
Product Length US 2.57 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;