text.skipToContent text.skipToNavigation

20A NEMA L820 Single Receptacle

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Industrial Spec Grade SingleTurnlok® 20A 480V Receptacle
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • Face color coding by voltage facilitates locating and mating of proper devices.
  • One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability.
  • Accepts #14 - #10 AWG.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Application Sector Industrial
Standard UL498, CSA C22.2 No. 42
Dimensions
Product Width US 1.61 in
Product Depth US 1.19 in
Product Height US 2.29 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Connection Back and side wire
Number of Wires 3
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 480.0 V
Environmental Conditions Flammability: UL94 V2: Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;