text.skipToContent text.skipToNavigation

30A L2130 Plug - Black Back, White Front Body

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Plug 5-Wire 30A 3-Phase 120/208V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
  • Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
  • Raised ribs provide non-slip gripping profile for turning to lock and unlock.
  • Double dovetail design provides superior protection against cord pull-out forces.
  • Impact- and corrosion-resistant durable nylon 6 shell material.
  • Rounded back contour reduces snags and hang-ups on the job site.
  • Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
  • Visible stamped NEMA configuration and device rating.
  • New-design external cord grips provide visible assurance of safe and proper cord retention.
  • Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Application Sector Industrial
Standard UL 498
Dimensions
Product Width US 2.2 in
Product Length US 2.57 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Phase Three
Number of Wires 5
Amperage 30 A
Number of Poles 3-Way
Wire Size 18 - 0 AWG
Voltage 120.0 V
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
What is the flammability rating of this plug per UL 498?

Asked by: JimB
Flammability rating is - Flammability: UL94 V2
Answered by: Legrand Technical Support
Date published: 2021-03-17

Color code for L2130p

Asked by: Ronman
According to the NEMA chart the color code is blue for the 3 phase 120/208V L2130P.
Answered by: Legrand Technical Support
Date published: 2019-04-19

what's the biggest diameter cable that can fit into the strain relief of this plug? I have a 5 wire cable that is 17 mm in diameter and there is still a considerable gap on the stain relief. Is this normal?

Asked by: john
The cable range on the L2130P is: Cord Grip Accommodations: are .225"–1.150" diameter
Answered by: Legrand Technical Support
Date published: 2019-02-21
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_L2130P, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT