30A NEMA L530 Flanged Inlet, Gray
L530FI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turnlok® Flanged Inlet, 3-Wire 30A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 498 |
Dimensions
Product Width US | 3.12 in | ||
Product Depth US | 1.75 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 30 A | ||
Number of Poles | Double Pole | ||
Wire Size | 18 - 0 AWG | ||
Voltage | 125.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Could you please provide the complete spec with torque spec for the screws where the wires are connected.
Thank you for your question regarding Pass & Seymour L530FI - FL IN 3W30A125V Turnlok Flanged Inlet.
The terminal torque rating on the L530FI is 14" lbs.
Date published: 2018-09-23
Bazaarvoice SAP Hybris Integration Version 2.8.1