text.skipToContent text.skipToNavigation

30A NEMA L630 Single Receptacle, Red

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TurnlokĀ® Receptacle Single 3-Wire 30A 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • Face color coding by voltage facilitates locating and mating of proper devices.
  • One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability.
  • Accepts #14 - #10 AWG.

Specifications

General Info
Product Line Pass & Seymour
Color Red
Country Of Origin Mexico
Application Sector Commercial
Standard UL 498
Dimensions
Product Width US 1.61 in
Product Depth US 1.28 in
Product Height US 2.42 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListedĀ  Yes
Technical Information
Phase Three
Number of Wires 3
Amperage 30 A
Number of Poles Double Pole
Wire Size 18 - 10 AWG
Voltage 250.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;