text.skipToContent text.skipToNavigation

Non-NEMA 3 Wire Flanged Outlet

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FL OUT POWER HOOK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Interior components constructed of high-grade brass material for physical and electrical integrity.
  • High-impact thermoplastic housing withstands on-the-job abuse.
  • Ratings and NEMA configurations are clearly visible on flange face, for fast I.D. while in use.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Application Sector Industrial
Standard Non-NEMA
Dimensions
Product Height US 2.56 in
Technical Information
Number of Wires 3
Amperage 15 A
Voltage 125.0 V
Environmental Conditions Consult the Factory

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What enclosure will house this outlet? or faceplate?

Asked by: Carl
The only cover we have that can accommodate the S2347 is our WPG2 Theses are generally mounted to a panel. https://www.legrand.us/passandseymour/covers/heavy-duty-spec-grade-covers/wpg2.aspx
Answered by: Legrand Technical Support
Date published: 2018-08-06
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S2347, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT