Non-NEMA 3-Wire Single Receptacle
7310
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
TurnlokĀ® Receptacle 3-Pole 3-Wire 20A 125/250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
- Face color coding by voltage facilitates locating and mating of proper devices.
- One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
- Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
- Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
- Side and external screw-pressure-plate back wire capability.
- Accepts #14 - #10 AWG.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.437 in | ||
Product Depth US | 0.97 in | ||
Product Height US | 2.25 in |
Technical Information
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | 3-Way | ||
Wire Size | 18 - 0 AWG | ||
Voltage | 125.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1