radiant® LED Advanced 150W Single Pole 3-Way Dimmer with Wall Plate, White
RHL153PWPW
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$30.49 USD
Upgrade your space with Legrand's newest LED dimmer switch in the radiant® Collection. Designed specifically for flicker-free control of today's dimmable LED light bulbs and fixtures (except 0-10V LED drivers), this dimmer features advanced circuitry to offer a superior lighting control experience that works right out of the box. The dimmer switch boasts a variety of user adjustments to adapt to a wide range of dimmable LED lights, eliminating unpleasant flickering, pop-ons and more. As a part of the radiant® Collection, the advanced dimmer for LED lights also features clean lines and smooth control for a sophisticated touch. Pair with a screwless radiant® Wall Plate and other designer switches and outlets from the Collection for a cohesive design throughout the home.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Specifically designed for use with dimmable LED bulbs and fixtures up to 150W at 120VAC. Optimized to work out of the box and provide flicker-free control of LEDs. *Not intended for use with 0-10V, Magnetic Low Voltage and Electronic Low Voltage Drivers.
- Advanced dimming technology maximizes LED compatibility to provide a full range of control while helping to eliminate most common LED dimming issues.
- Simple high-and-low end dimming limit adjustability with easy-to-push calibration button to meet all lighting preferences and eliminate LED flickering.
- Optional LED Burst Mode setting can be activated as needed to help eliminate or reduce LED turn on delays and pop-ons.
- Replaces any basic single-pole or 3-way switch or dimmer in less than 15 minutes. No neutral wire required, works in both new construction and retrofit applications.
- Back-wire screw and pressure plate terminations for easy and reliable wiring with ground wire lead and wire nut provided.
- QR code provided on front face of device to provide easy access to installation guides and videos.
- Low-profile paddle switch offers smoother on/off preset control, while separate, ergonomic slider allows for precise adjustment of light levels.
- Constant memory feature returns light levels and user adjustments to return to previous settings following a power failure or outage.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | China | ||
Construction | Cold-rolled Steel, Thermoplastic | ||
Switch Type | Paddle, Slider | ||
Package Quantity | 1 | ||
Application Sector | Hospitality, Residential/Commercial | ||
Standard | RoHS, CSA, cULus, NEMA (SSL-7A, WD1 & WD6) | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Decorator, Dimmer, Switch |
Dimensions
Product Width US | 1.74 in | ||
Product Weight US | 0.194 lb | ||
Product Depth US | 1.46 in | ||
Product Height US | 4.19 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | E95219 | ||
cULus Listed | Yes | ||
CSA File Number | C22.2 No. 184.1-96 |
Technical Information
Compatibility | CFL, INC, LED | ||
Electrical Rating | 120V 150W (CFL), 120V 150W (LED) | ||
Actuator | Paddle | ||
Connection | Back-wire screw & pressure plates | ||
Amperage | 1.25 A | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | Single Pole 3-Way | ||
Indoor/Outdoor | Indoor | ||
Wattage | 150 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Environmental Conditions | 0 to 90% (relative humidity, non-condensing) |
Resources
Installation Instructions
Guide Form Specifications
CAD Drawings
Brochure
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1