text.skipToContent text.skipToNavigation

radiant® Tru-Universal Dimmer with Microban®

RH703PTUWAMCC4 radiant Collection
radiant Tru-Universal Dimmer with Microban is rated 4.1 out of 5 by 8.
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_RH703PTUWAMCC4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT

$75.83 USD

This dimmer features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Upgrade your space with superior dimming control and exceptional style. The radiant® Tru-Universal Dimmer works with virtually any 120V dimmable bulb or fixture (excludes 0-10V), adjusting to the precise light level you want, without the flicker. Unsure what dimmer your bulb needs? Avoid uncertainty with Tru-Universal Dimming. Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately. This product is not currently available for sale in Canada.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • Works with virtually any 120V dimmable bulb or fixture on typical residential (and light commercial) wiring. Usable in both single-pole and 3-way applications.
  • Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Constant memory features returns lights to their previous level when turning back on or after a power outage.
  • No derating* required in multi-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
  • Features durable, high-impact resistant thermoplastic construction.
  • Complete the look with a sleek, screwless radiant® Wall Plate (also available with Microban), and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Antimicrobial Protection
Switch Type Paddle
Number of Switches 1
Application Sector Residential/Commercial
Standard RoHS, CSA, UL, cULus
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.75 in
Product Depth US 1.25 in
Product Height US 4.25 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E95219
cULus Listed  Yes
Technical Information
Actuator Paddle
Frequency Rating 60 Hz
Connection Screw Terminals
Number of Poles 3-Way
Indoor/Outdoor Indoor
Mounting Type Box
Supply Voltage 120 V
Environmental Conditions 0 to 90% (relative humidity, non-condensing)

Reviews

Rated 4 out of 5 by from Works great specifically dimmable feature This switch is Slim and sleek in design. I like it has the dimmable feature which is easy to use without flickering the bulb it able to adjust the light. I haven’t used any product like this at my home before which has antimicrobial product protection so this definitely a good feature.
Date published: 2024-02-01
Rated 5 out of 5 by from Sleek and no more flickering! The Legrand Radiant® Tru-Universal Dimmer with Microban® Antimicrobial Protection is a solid addition to any home. The dimming function works seamlessly, and the built-in Microban® Antimicrobial Protection provides an extra layer of cleanliness. It’s a reliable choice for those who want a dimmer that not only performs well but also helps maintain a cleaner environment in the long run.
Date published: 2024-01-24
Rated 4 out of 5 by from Great antimicrobial technology The look and the feel of this switch is a perfect complement to our interior decor. I love the cover plate it is very modern and sleek.It was very easy to install
Date published: 2023-12-11
Rated 5 out of 5 by from Works as it should I received this dimmer at a very convenient time. I recently bought a home and put up a new light fixture with a pre-installed dimmer switch on the wall. Unfortunately the connection of the current dimmer was faulty and in need of being replaced. This device says it’s easy to install, and it was for someone with an electrical background, but I’m not sure it’s something a layperson could easily do. I love that it has an anti-microbial coating for added protection against bacteria (because I don’t think people realize how much bacteria grows on light switches from constantly being touched). The switch itself is great and the dimmer toggle is smooth to slide. I’d definitely recommend.
Date published: 2023-12-08
Rated 2 out of 5 by from Feels cheaply made The switch it’s self looks like any other switch but when flipping the switch off and on it feels cheap and makes a loud sound. The only positive is that the dimmer slide bar has some resistance which is a positive.
Date published: 2023-12-02
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_RH703PTUWAMCC4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;