radiant® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacle with SafeLock® Protection, Gray
2097TRGRYCCD4
radiant Collection
radiant Spec Grade 20A Tamper Resistant Self Test GFCI Receptacle is rated
out of
5 by
26.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$29.28 USD
GFCI receptacles from the radiant® Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. 20A outlets are ideal for use with larger appliances and in commercial settings, as well as to meet regional requirements (Chicago, Canada).
GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces any standard receptacle with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- 10kA short circuit rating
- 20 Amp feed-thru capacity
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | |||
Color | Gray | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.13 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-20R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Environmental Conditions | 95% Humidity, UL 94 V2 |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Rated 5 out of
5
by
Stephenson from
Beautiful and timeless
Beautifully made and it classes up any area! Easy to install.
Date published: 2022-09-02
Rated 5 out of
5
by
Karen from
Beautiful flat color, great product
Nice flat nickel color.These match our wall paint and wall wood colors beautifully in our new home. Very nice quality, easy install. Will be ordering more for entire home.
Date published: 2023-03-30
Rated 5 out of
5
by
Kb from
Only screwless plates from now on
Very stylish and love the screwless plates. Looks beautiful on my quartzite backsplash.
Date published: 2022-09-14
Rated 5 out of
5
by
Teddtsmom from
Love Legrand products!
So pretty and I only purchase Legrand products. Great selection reasonably priced. I’ve remodeled several homes in different styles and they always have exactly what works perfectly for my project.
Date published: 2024-03-19
Rated 5 out of
5
by
Hannah from
Works perfectly and looks great
I'm very pleased with these outlets! They look nice and are pretty straightforward to install. Can't wait to have the whole house switched over to these.
Date published: 2023-03-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the power draw of your self-test GFCI spec grade 15A? 1w, 2w, etc.? There must be a draw to conduct the test every 3 seconds.
Hello,
The Power consumption is 1.56 watts to operate the GFCI Self-Test feature.
Best Regards,
Technical Support
Date published: 2023-09-28
Hello! I need to know if this socket is shielded and polarized, electrically. In the manual, I believe I was able to confirm that it is polarized, but not shielded. Could you confirm, please?
Hello, thank you for reaching out to our team.
I'd be happy to confirm, but will need additional detail on what type of "shielding" you're referring to. Please reach out to us in Technical Support so we can address your inquiry. You can reach us at 844-57-3783.
Date published: 2023-09-15
are your gfci recpts rated for aluminum conductors?
The 2097 devices are rated for Copper or Copper Clad Aluminum wire.
Date published: 2023-09-02
Seeking brushed gold. Is this really ivory? Looks like gold. What do you think?
We do not offer anything in a Gold finish and the Ivory is more of a beige tone.
Date published: 2022-10-18
Where can I find the LeGrand wiring devices warranty?
The GFCI has 1 year warranty as stated on the cutsheet:
https://www.legrand.us/-/media/brands/radiant/resources/cut-sheet/sf20278-radiant-self-test-gfci-spec-sheet-121318.ashx
Date published: 2020-02-28
We have Leviton GFCIs that false trip when a portable radio transmits. A 2097TR did not false trip. Which of your GFCIs have RFI protection? Thanks!
There is a conducted immunity test that every GFCI has to pass in order to comply with the requirements of UL943, The Standard for GFCI's.
In addition to this, we perform additional testing to various noise sources, including walkie talkies and cell phones. All of our GFCI's are tested to this, so all have the same level of noise immunity.
Date published: 2019-04-05
We installed a 2097 TRI 3PK CC4, replacing an older GFCI We are operating a carpet cleaner that has an instantaneous start surge of 32 amps and the 2097 trips as soon as we turn it on. The 2097 also trips against a 12.5amp heater load.
Thank you for your question regarding Legrand model # 2097TRICC4. As part of Underwriters Laboratories testing, we are required to NOT trip when tested with "motor overload," which is 120 amperes so this shouldn't trip with a 32 amp overload, or with the electric heater. Sounds like something else might be going on. Please double check wiring: both line and load side, and hot, neutral, and ground being correct. If all wiring is correct, I would replace the GFCI with a newer date code than April of 2017.
Date published: 2023-09-02
Bazaarvoice SAP Hybris Integration Version 2.8.1