text.skipToContent text.skipToNavigation

radiant® 15A Single Pole Switch, White, with Microban®

radiant 15A Single Pole Switch with Microban is rated 4.6 out of 5 by 17.
  • y_2024, m_5, d_6, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_17
  • loc_en_US, sid_TM870WAMCC4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 52ms
  • REVIEWS, PRODUCT

$4.23 USD

This switch features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

The perfect upgrade for your basic light switch, this Single-Pole Switch from the radiant® Collection provides on/off control of a light or fixture from a single location, while combining clean lines and smooth paddle action for a sophisticated touch.

Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.

This product is not currently available for sale in Canada.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • Replaces any standard switch with ease, in as little as 10 minutes.
  • Uses a paddle switch for smoother control with a low-profile aesthetic.
  • Features durable, high-impact resistant thermoplastic construction.
  • Designed to install easily with a narrower back body and captivated mounting screws.
  • Complete the look with a sleek, screwless radiant® Wall Plate (also available with Microban), and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Glossy
Country Of Origin China
Features Antimicrobial Protection
Switch Type Paddle
Number of Switches 1
Application Sector Residential/Commercial
Standard RoHS, CSA, UL, cULus
Warranty Type 1-Year Limited Warranty
Type Switch
Dimensions
Product Width US 1.43 in
Product Depth US 1.27 in
Product Height US 4.19 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140597
cULus Listed  Yes
Technical Information
Actuator Paddle
Connection Screw Terminals
Amperage 15 A
Number of Poles Single Pole
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 120/277 V
Environmental Conditions 0 to 90% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from Great This is great switch! We used it for a project we had where we installed a vent with light on our back porch! Very happy with this one! Thank you for the opportunity to receive this box!
Date published: 2024-03-03
Rated 4 out of 5 by from A Sleek and Hygienic Upgrade I was sent the Legrand Paddle Switch with Microban and I’m excited to *eventually* install it in my front bathroom given the high frequency of germs in such spaces. By inhibiting the growth of microbes on the switch's surface, it helps reduce the potential spread of harmful bacteria and viruses. This added layer of protection brings peace of mind, particularly during cold and flu seasons or when hosting guests. While the benefits of the Legrand Paddle Switch with Microban are evident, it's essential to consider the installation process. Rewiring a switch may seem daunting for some, especially those without prior electrical experience. I am waiting for my husband to install the switch to ensure a safe and proper installation. Pre existing wires need to be unhooked from the current switch and hooked up to the new switch- which is probably really standard, but I wasn’t expecting to have to do anything other than screw it into the wall lol! In conclusion, I do recommend this light switch for those seeking a stylish and hygienic upgrade to their light switches. Its sleek design seamlessly integrates into any decor, while the added advantage of Microban technology ensures 24/7 microbial protection.
Date published: 2024-01-31
Rated 5 out of 5 by from Sleek Light Switch I am obsessed with these light switches. I especially love that the product also has Microban that also provides that extra level of protection. Highly recommend!
Date published: 2024-01-30
Rated 3 out of 5 by from It’s a light switch I do not see anything different about this switch unless it actually is cleaner but I have no way of knowing truthfully. I like it ok but not anymore than any other dimmer switch
Date published: 2024-01-03
Rated 5 out of 5 by from Works as expected This light switch was easy to install and works as expected. It is good quality and I would purchase in the future if I needed a product like this again. I received this product as part of a promotion to supply my honest opinion.
Date published: 2023-12-29
  • y_2024, m_5, d_6, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_17
  • loc_en_US, sid_TM870WAMCC4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;