text.skipToContent text.skipToNavigation

radiant® 15A Wave® Switch

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$50.29 USD

When it comes to lighting control, it's time to keep your hands…or at least their messes…to yourself. Thanks to Legrand’s innovative touchless technology, this sleek switch lets you turn lights on or off with a simple wave for the germ-and-worry solution that’s perfect for any home’s entryway or kitchen, as well as for shared spaces like offices, hotels and more. Wave “hello” to cleaner, more convenient control for cleaner, more convenient spaces. Made exclusively for use with the screwless Wall Plates from the radiant® Collection, sold separately. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Features innovative touchless control for a convenient, germ-free way to turn on lights...all it takes is a simple wave
  • Installs easily in 15 minutes or less, fitting into an existing electrical box. Usable in both single-pole and 3-way applications
  • Made for use in both residential and commercial applications; features durable construction to withstand rigorous cleaning practices
  • Includes a rating of up to 1/2 HP for adding touchless control to small motors
  • Adjust the internal sensor to respond to movement from 1 to 6 inches from the switch face to fit your space and needs
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection

Specifications

General Info
Product Line Pass & Seymour
Color Black
Finish Glossy
Country Of Origin China
Switch Type Wave
Number of Switches 1
Application Sector Residential/Commercial
Warranty Type 1-Year
Type Decorator, Switch
Dimensions
Product Width US 1.72 in
Product Depth US 1.03 in
Product Height US 4.2 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Actuator Wave
Amperage 15 A
Number of Poles Single Pole 3-Way
Indoor/Outdoor Indoor
Connection Type Internal Pressure Plates

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;