text.skipToContent text.skipToNavigation

radiant® Wireless Smart Scene Controller with Netatmo, Light Almond

radiant Wireless Smart Scene Controller with Netatmo is rated 4.4 out of 5 by 33.
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_17, tr_16
  • loc_en_US, sid_WNRCB40LA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT

$55.08 USD

Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, dimmers and outlets to build a solution that perfectly fits a home’s unique space and needs. Use this battery-operated smart scene switch to control up to four full lighting scenes with one touch. Add to any wall, no wires or tools needed, then create your scenes easily within the app. A great addition for living rooms, dens and more, the switch makes it simple to quickly set the perfect lighting for a movie or game night. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Light Almond
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Smart Gateway REQUIRED
  • Enjoy one-touch control of four lighting scenes (not including Home/Away and Wake/Sleep). Easily create and manage scenes from your smartphone or tablet using the Legrand Home + Control app
  • Installs easily, no wiring required, for ultimate flexibility. Simply mount to any wall for long-lasting, battery-powered control
  • Part of the radiant with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets (including other wireless switches and dimmers)
  • Must be used in conjunction with installed Smart Switches, Dimmers and/or Outlets with Netatmo
  • Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems
  • Features ultra-reliable performance through a robust and dedicated mesh-network
  • More color options available to fit any style, including finishes to match current hardware and lighting trends
  • Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number 
Color Light Almond
Finish Matte
Country Of Origin China
Features Wireless, With Netatmo
Works With Amazon Alexa, Apple Home Kit, Google Assistant
Application Sector Residential/Commercial
Standard RoHS, UL, cULus, FCC, IC
Warranty Type 1-Year Limited Warranty
Type Switch
Dimensions
Product Width US 3.15 in
Product Height US 4.96 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E95219
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Connection Wireless
Number of Poles Multi-Location
Mounting Type Wall
Voltage 3.0 V
Environmental Conditions 85% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from need instructions this item works fine, there need to be a better set of step by step instructions in order to program the system.
Date published: 2023-10-26
Rated 4 out of 5 by from Does the Trick / Pairs Well with Google Assistant Worked better than I had anticipated. Was able to complete setup and get it paired up with Google Assistant without issue. I would have voted for placing the pairing / set up button in a spot where it could be pressed without removing the faceplate though.
Date published: 2024-05-06
Rated 5 out of 5 by from Nothing to fear--go for it! The Smart Gateway was actually much easier to install and set up than I was expecting. The app led me through the process step by step and I was able to connect five smart dimmer switches within no time.
Date published: 2024-03-12
Rated 5 out of 5 by from Great smart dimmer Easy configuration. Needs to be tied into neutral wire - easy solve.
Date published: 2024-03-08
Rated 5 out of 5 by from Top tier smart dimmer Great button feel, quick physical response, good app integration. Smooth HomeKit integration. Gateway setup is slightly clunky.
Date published: 2024-03-08
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_17, tr_16
  • loc_en_US, sid_WNRCB40LA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

I have an entire house with Wi-Fi smart switches from legrand, does this work with them and help avoid the resetting every month or so of the smart switches?   

Asked by: M Rambo
Hello, Sorry to hear about the problems you're having with Wi-Fi smart switches but our with Netatmo line of devices are only compatible with other with Netatmo devices. If you would like assistance with the smart switches that need to be reset monthly, please use our contact information below. Thank you, Legrand Pass & Seymour Contact information: Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support. Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Email: Tech.support@legrand.us
Answered by: Wiremold Tech Support
Date published: 2024-04-01

Hi, Can I control the load on my master switch which is a "Legrand - Pass & Seymour Radiant WWRL10WHCCV2" with this switch put in a 3-way configuration?

Asked by: Ankit
Thank you for your inquiry. The radiant with Netatmo wireless switch (WNRL23WH) is incompatible with the radiant Smart Lights switch (WWRL10WHCCV2). The radiant Smart Switch with Netatmo (WNRL10WH) is the recommended Smart switch that can be programmed to work with the Wireless switch. Note: radiant® Smart Gateway with Netatmo (WNRH1WH) required.
Answered by: Justin
Date published: 2024-03-05

Can a radiant switch work with an netatmo Adorne gateway?

Asked by: Edgar
Yes, the radiant devices are compatible with the adorne gateway.
Answered by: Wiremold Tech Support
Date published: 2024-02-28

When will this be available in Black?

Asked by: Kate DeWald
Hello, this device is not currently offered in black. The device is offered in white, light almond, or nickel. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2024-02-17

This switch indicates in the specifications that it supports 3-way. But I can't find any installation instructions for an existing 3-way circuit. How do you install in a 3-way. Please don't just point to products. I need 3-way circuit wiring instructions.

Asked by: Richard Gunther
Hello, Thank you for your Inquiry. The radiant with Netatmo dimmer (WNRL50WH) requires the radiant Wireless switch or dimmer to complete a 3-way configuration. The dimmer must be wired to Hot, Neutral, load, and Ground and any remaining electrical wires must be capped. The radiant with Netatmo wireless switch is battery operated and will require the Netatmo Gateway (WNRH1WH) to program the Wireless switch (WNRL23WH) to control the WNRL50WH dimmer. Please call Pass & Seymour Technical Support (800-223-4185) if you need additional assistance. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-02-12

Can this be used inside an uninsulated and unheated garage where is might see as low as 10 degree F in the winter? It would stay dry ofcourse and technically be "inside." Is there a temperature range? Thank you.

Asked by: Adrian
This device is rated for indoor applications only and is not designed for exposure to outdoor temperatures. Feel free to contact our technical support team if you have additional questions regarding your application.
Answered by: Wiremold Tech Support
Date published: 2024-01-29

Does the status light work as a locator light as on the switches. I cannot find a control on the Wireless Smart Switch Sans Fil where you would indicate if the status light is to turn on. Seems this could be controlled by the switch it is paired to.

Asked by: Tom Jewart
Hello, The radiant Wireless battery devices within the Netatmo collection do not have an active locator light to identify if the load is on or off. Please don't hesitate to call us if you need additional help. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2024-01-16

I have Netatmo for security and weather station. They work fine with my TP-Link Deco M9 Plus Wi-Fi mesh system. I am looking for a 20A Smart outlet to replace a ConnectSense outlet that no longer works on my Wi-Fi. Would the WNRR20WH work in my case?

Asked by: Frank Silkwood
Hello, The Netatmo WNRR20WH receptacle will be a great addition to your home. However, the receptacle requires our Netatmo Gateway (Part #: WNAH1W1) to complete the installation and operational requirements. Note: One Netatmo Gateway will support a total of 98 adorne with Netatmo devices. Please contact Pass & Seymour Technical Support at 800-223-4185 for further assistance. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-01-11
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_57
  • loc_en_US, sid_WNRCB40LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT