text.skipToContent text.skipToNavigation

1-Gang, 1-Port Wall Plate, White, 25-Pack

WP3401WH25 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$29.99 USD

The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond and ivory and mounts in an Legrand Installation Brackets or low voltage mud rings.
Color White
Pack Size 25-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Economy wall plate for the cost conscious homeowner

Specifications

General Info
Product Line On-Q
UPC Number 804428025979
Country Of Origin Taiwan, Province Of China
Construction Molded Plastic
Application Sector Residential
Standard ANSI/UL 1863, cULus, RoHS
Technical Information
Cutout 1 Keystone
Thickness 0.1 in
Number of Gangs 1
Orientation Vertical

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does the wp3401-xx ---- accept wp3476-xx connectors?

Asked by: KF@BM
That wallplate accepts all OnQ keystones.
Answered by: Wiremold Tech Support
Date published: 2022-08-02

What is the length and width of the plate?

Asked by: PamG
The wallplate dimensions are: W 2.9375" L 4.6875".
Answered by: Legrand Technical Support
Date published: 2021-08-30
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WP3401WH25, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT