Thermoplastic One-Gang Decorator Wall Plate, Gray
TP26GRYCC15
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$1.21 USD
The TradeMaster thermoplastic 1-gang decorator wall plate provides maximum durability in plastic wall plates. Self-extinguishing nylon construction makes these wall plates virtually unbreakable. They are 3/16 of an inch higher and wider than typical plastic wall plates - not enough to be apparent to the eye, but the extra size cuts cost by reducing dry wall rework.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond
- Preferred for hospital, industrial, institutional, and other high-abuse applications
- Nominal thickness, .07 inch
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | United States | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | CSA, UL514 | ||
Type | Wall Plate |
Dimensions
Product Width US | 2.9375 in | ||
Product Depth US | 0.25 in | ||
Product Height US | 4.6875 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Cutout | Decorator | ||
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Mounting Type | Exposed Screws |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello, a have an hold PS Sierra p-262 plate that is broken. Is it good for this one? federico
The Sierra SP262(Brown) is a 2 Gang thermoplastic wall plate, which is still available. The TP26W is a 1 Gang nylon(unbreakable plastic) wall plate. Both will fit on a decorator style device that complies with Nema WD6 dimensional standards.
Date published: 2022-10-24
Bazaarvoice SAP Hybris Integration Version 2.8.1