text.skipToContent text.skipToNavigation

Forward Keyhole Post Clips

AC1051KH20 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$24.99 USD

Designed exclusively for plastic On-Q mounting brackets to support line of enclosures. The Forward Keyhole Post Clips are designed to securely mount 3rd party devices with built-in keyholes to compatible On-Q mounting brackets. Clips can be mounted vertically to securely hang devices in place.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Clips can be mounted horizontally or vertically to securely hold devices in place
  • Constructed of Wi-Fi transparent plastic material to maintain wireless signals within the enclosure
  • Supports all devices that have built in keyholes for mounting and supports devices up to 3lbs per pair
  • Compatible with On-Q brackets: AC1050, AC1052-CC and AC1060
  • Bulk Pack of 20 Clips in resealable bag

Specifications

General Info
Product Line On-Q
Color Red
Finish Matte
UPC Number 804428434689
Country Of Origin Taiwan, Province Of China
Included 20 Keyhole Post Clips
Package Quantity 20
Application Sector Residential/Commercial
Warranty Type 1-Year Limited Warranty
Type Accessory
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility AC1050, AC1052CC2, AC1060
Capacity 3 lbs per Pair
Environmental Conditions 10 to 90% (relative humidity, non-condensing)
Storage Temperature 32° - 122° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;