text.skipToContent text.skipToNavigation

TJ FURNITURE PLATE 3 PORT, FOG WHITE TIA-569 OPENING BLACK

421TJ3.5-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This plate has 3 Front-load jack openings for Tracjack (TJ) modules or blanks, snap mounts into 2.70" x 1.375" TIA referenced furniture openings for Steelcase, Haworth, Knoll and others.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front load design
  • Snap mount: Ease of installation.
  • One Piece Design

Specifications

General Info
Product Line Ortronics
UPC Number 662875806400
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 3.19 in
Product Depth US 0.5 in
Product Height US 1.65 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;