text.skipToContent text.skipToNavigation

MM20 UNIVERSAL CABLE TROUGH, 2X2X5.25, BLACK, QTY. 6

MM20UCT2X2-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Universal cable troughs snap into the hex pattern on the Mighty Mo 20 channel racks
and are used to create a front to rear or vertical trough on the inside or outside of the
channel. They can be mounted in a row to create a continuous trough or rotated at 30°
increments to support cables through directional changes. Up to 3 HiLOC™ harnesses can
be toollessly mounted into each trough. The 2”x 2” size is equipped with slots to allow it to
be joined to Mighty Mo Fiber Raceway.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snaps into the hex pattern on MM20 channel racks: Creates a front to rear pathway for cables between racks.
  • Hex design: Allows trough to be rotated in 30 degree increments for pathway transition from horizontal to vertical.
  • HiLOC ready: Up to 3 HiLOC harness shells can be snapped into the cable trough providing Zero ““U”” connectivity for switches and servers.

Specifications

General Info
Product Line Ortronics
UPC Number 662875208594
Country Of Origin Mexico
Dimensions
Product Width US 3.0 in
Product Depth US 5.25 in
Product Height US 0.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;