text.skipToContent text.skipToNavigation

Vertical Fitting Divider

6F-9212-99 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
Application Sector Commercial
  • Commercial
Height 2.0 in
Length None
Width None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Polyester resin Fiberglass standard

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388530645
Country Of Origin United States
Dimensions
Product Width US 0.625 in
Product Weight US 1.157 lb
Product Volume US 0.141 cu ft
Product Depth US 19.75 in
Product Height US 19.75 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;